Motor_Parameters (Motor_Step_Angle)
| Index.Sub | 2012.1H |
| Data Type | Unsigned16 |
| Access | Read/Write |
| PDO Mappable | RX_PDO (1) |
| Unit | -- |
|
Range |
1; 2; 4; 5; 8; 10; 16; 25; 32; 50; 64; 125; 128; 250; 256; 65535 |
| Default Value | 1 |
| Store Supported | Yes |
| Description |
The Motor_Step_Angle and Motor_Pole_Pairs are used to define the motor resolution. See Motor_Parameters (Motor_Pole_Pairs).
Motor_Resolution (Inc/rev) = (Motor_Pole_Pairs * 6) * Motor_Step_Angle
Motor_Resolution (Inc/rev) = 65536 |
|
Notes |
(1) available with firmware V03r02 or superior.
|